Preview - Generation
Preview
3D
Dimension
2D

CAD model selection
Selectable products: 4
zipatec LLM 49-H075
Company
Zipatec
Description
LLM49 - Linear module with linear motor
Bill of material
zipatec LLM 49-H075
HUB
Stroke
75.000
mm
POS
Slide position
mm
L
Total length
382.000
mm
L1
Division
40.000 mm
L2
Housing length
137.000
mm
L3
Limit position
105.000
mm
L4
Division
25.000 mm
B
Brake
Yes
No