Preview - Generation
Preview
3D
Dimension
2D

CAD model selection
Selectable products: 1
zipatec LLM 70-H100
Company
Zipatec
Description
LLM70 - Linear module with linear motor
Bill of material
zipatec LLM 70-H100
HUB
Stroke
100.000
mm
POS
Slide position
mm
L
Total length
374.000
mm
L1
Division
40.000 mm
L2
Housing length
216.000
mm
L3
Limit position
74.000
mm
L4
Division
25.000 mm