Preview - Generation
Preview
3D
Dimension
2D

CAD model selection
Selectable products: 1
zipatec LM 35-H050
Company
Zipatec
Description
LM35 - Linear Actuator
Bill of material
zipatec LM 35-H050
HUB
Stroke
50.000
mm
POS
Slide position
mm
BS
Fittings
ohne SD / AS
mit SD
mit AS
L
Total length
187.000
mm
L1
Division
42.500
mm
N1
4.000
mm
N2
3.000
mm
L2
18.500
mm
N3
5.000
mm
LG
93.000
mm
NVS
0.000
mm