Preview - Generation
Preview
3D
Dimension
2D

CAD model selection
Selectable products: 1
zipatec LM 35-H050 ZAS 35
Company
Zipatec
Description
LM35 - ZAB - Linear module, both sides with intermediate stroke
Bill of material
zipatec LM 35-H050 ZAS 35
HUB
Stroke
50.000
mm
POS
Slide position
mm
ZHS
Intermediate stroke rod side
mm
ZHSPOS
Intermediate stroke position on the rod side
0.000
mm
ZHK
Side piston intermediate stroke
mm
ZHKPOS
Linear actuator, piston side with intermediate stroke
0.000
mm
L
Total length
187.000
mm
L1
Division
42.500
mm
N1
4.000
mm
N2
3.000
mm
L2
18.500
mm
N3
5.000
mm
LG
93.000
mm
NVS
3.000
mm