Preview - Generation
Preview
3D
Dimension
2D

CAD model selection
Selectable products: 1
zipatec LM49-NC-H075
Company
Zipatec
Description
LM49-NC - NC linear actuator with servo or stepper motor
Bill of material
zipatec LM49-NC-H075
TYP
TypE
LM49-NC-H075
BN
Part no.
041.276
HUB
Stroke
75
mm
POS
Slide position
mm
ES
Limit switches
without switch
with limit switch
TM
Type of motor mounting
Directly flanged motor
Motor with toothed belt drive 0 °
Motor with belt transmission 90 °
Motor with toothed belt drive 180 °
Motor with toothed belt drive 270 °
LF
Length of the flange / belt drive
mm
LM
Motor length
mm
DM
Motor diameter
mm
A
15 mm
B
Housing length
137
mm
C
8 mm
D
16 mm
E
49 mm
L
277
mm
G
49 mm
F
1000
N