Preview - Generation
Preview
3D
Dimension
2D

CAD model selection
Selectable products: 1
zipatec LM 49-075 ZAS 49
Company
Zipatec
Description
LM49 - ZAS - Slide for intermediate stop on the rod side ZAS
Bill of material
zipatec LM 49-075 ZAS 49
HUB
Stroke
75.000
mm
POS
Slide position
mm
ZH
Intermediate stroke rod side
mm
ZHPOS
Intermediate stroke position on the rod side
0.000
mm
MASSE
Mass
1550.000
g
L
Total length
270.000
mm
L1
Division
25.000 mm
L1X
Shuttle mounting
5.000
L2
Slide length
153.000
mm
L3
Limit position
96.000
mm
L4
Division
25.000 mm
L4X
Mounting fixture
9.000
AH
Deduction height
3.000
mm