??
Preview - Generation
Preview
3D
Dimension
2D

CAD model selection
Selectable products: 5
zipatec LM70-NC-H100
HELP_VARIABLE
Company
Zipatec
Description
LM70-NC - NC linear actuator with servo or stepper motor
Bill of material
zipatec LM70-NC-H100
TYP
TypE
BN
Part no.
HUB
Stroke
mm
POS
Slide position
mm
Enter value for POS
Slide position
mm
cm
inch
ft
ES
Limit switches
TM
Type of motor mounting
LF
Length of the flange / belt drive
mm
Enter value for LF
Length of the flange / belt drive
mm
cm
inch
ft
LM
Motor length
mm
Enter value for LM
Motor length
mm
cm
inch
ft
DM
Motor diameter
mm
Enter value for DM
Motor diameter
mm
cm
inch
ft
A
20 mm
B
Housing length
mm
C
10 mm
D
22.5 mm
E
70 mm
L
mm
G
70 mm
F
N