Preview - Generation
Preview
3D
Dimension
2D

CAD model selection
Selectable products: 6
zipatec WIA42 R65-K
Company
Zipatec
Description
W42 R65 - Rotary Gripper Actuator
Bill of material
zipatec WIA42 R65-K
BESTNR
Ident number
WIA42 R65-K
KOMBIR
Combination modules rotation
RM 65
KOMBIG
Combination modules grip
GM 42WIA-K
DRERM
Rotation angle (RM)
NSEND
Proximity switch for end positions (RM)
ohne Kabel
gerade
abgewinkelt
ZWPOS
Intermediate position (RM)
Nein
Ja
NSZRM
Proximity switches for intermediate position (RM)
ohne Kabel
gerade
abgewinkelt
NASRM
Proximity switch (RM)
Ja
Nein
HUB
Stroke per jaw (GM)
DREW
Rotation angle gripping head (GM)
NSANZ
Number of proximity sensors (GM)
2
3
4
NSVERS
Proximity switch (GM)
ohne Kabel
gerade
abgewinkelt
NASCH
Proximity switch (GM)
Ja
Nein
GEW
Mass
1.94
kg